IESNA:LM-63-2002
[TEST]P1056003
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-S1195D940-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3640
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1827.6 1814.2 1806.1 1792.7 1775.2 1751 1722.7 1690.5 1654.2 1613.8
1569.4 1521 1469.9 1417.5 1361 1303.1 1244 1183.5 1120.3 1055.7
987.1 921.2 854 786.7 718.1 649.6 579.6 505.7 435.7 369.8
298.6 235.3 174.8 118.3 67.2 24.2 0
1827.6 1835.7 1826.3 1806.1 1777.9 1744.3 1703.9 1659.5 1612.5 1560
1504.9 1445.7 1383.8 1320.6 1254.7 1186.1 1117.6 1047.6 977.7 906.4
835.1 762.5 691.2 620 550 481.5 414.2 349.7 285.1 225.9
181.6 142.6 106.2 74 45.7 21.5 0
1827.6 1819.6 1802.1 1768.5 1728.1 1683.7 1631.3 1573.5 1511.6 1444.4
1374.4 1299.1 1222.5 1144.5 1066.5 987.1 910.5 835.1 762.5 688.6
618.6 551.4 485.5 425 363.1 317.4 278.4 243.4 208.4 176.2
145.2 117 90.1 64.6 41.7 20.2 0
1827.6 1822.3 1792.7 1751 1702.6 1647.4 1586.9 1517 1439 1358.3
1274.9 1190.2 1105.5 1020.7 937.4 856.7 776 700.7 630.7 564.8
500.3 437.1 391.3 355 317.4 281.1 247.5 217.9 188.3 160
133.1 108.9 83.4 60.5 39 17.5 0
1827.6 1824.9 1800.7 1759 1706.6 1650.1 1581.5 1506.2 1426.9 1340.8
1250.7 1159.3 1073.2 987.1 903.7 821.7 747.7 675.1 606.5 542
476.1 425 386 349.7 312 278.4 246.1 216.5 188.3 160
134.5 108.9 84.7 60.5 39 18.8 0
